MPC560xB General Purpose Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Products

No Longer Manufactured

Features

XPC563BADPT Mini-Module Board Features

  • Can be used as a standalone board by providing external 5-volt power supply input
  • MDC560B100C256K has a MPC560xB MCU in 100LQFP footprint
  • MDC560B208SC512K has a MPC560xB MCU in 208MAPBGA footprint
  • MDC560B144SC512K has a MPC560xB MCU in 144LQFP footprint
  • MDC560B100SC512K has a MPC560xB MCU in 100LQFP footprint
  • MDC560B176SB15M has a MPC560xB MCU in 176LQFP footprint
  • MDC560B144SB15M has a MPC560xB MCU in 144LQFP footprint
  • MDC560B100SB15M has a MPC560xB MCU in 100LQFP footprint
  • MDC560B208SB15M has a MPC560xB MCU in 208MAPBGA footprint
  • ON/OFF Power Switch with LED indicator
  • Reset button with filter and LED indicator

XPC56xxMB Board Features

  • 12 V DC power supply input barrel connector
  • 2 CAN channels with jumper enable
    • One channel with high-speed transceiver
    • One channel with low-speed fault tolerant and high-speed transceiver (selectable with jumpers)
  • 2 LIN channels with jumper enable
    • One with transceiver and pin header connector populated
    • One channel with footprints only
  • 1 SCI channel with jumper enables
  • 2 FlexRay channels with jumper enable
    • One channel with transceiver and DB9 male connector
    • One channel with footprint only
  • 4 user push buttons with jumper enables and polarity selection
  • 4 user LEDs with jumper enable
  • 1 potentiometer for analog voltage input

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

  • J-Link PRO PoE
    Emulators, Probes, and Programmers

    J-Link PRO PoE

  • Green Hills Probe
    Test Accessories and Debugger

    Green Hills Probe

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

3 software offerings