9S12XHY256 Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Features

Connectivity

  • Integrated USB-BDM. BDM_PORT header for external BDM cable support
  • MCU_PORT pin header for access to MCU IO signals
  • 40-pin MCU I/O Pin Header
  • Barrel Connector
  • USB/DB9/CAN cable/LIN cable Connector

Power Management

  • On-board +5 V regulator
  • Optional Power from USB-BDM or MCU_PORT connector
  • Power Input Selection Jumpers, select from USB-BDM, onboard regulator, Connector J1. Optional Power output through Connector J1
  • User Option Jumpers to disconnect Peripherals

Display

  • On-Board 4x40 Custom LCD Glass

Component

  • 2 ea. High-Speed CAN Physical Layer Transceivers
  • Enhanced LIN Physical Layer Transceiver
  • RS-232 Serial Data Physical Layer Transceiver
  • 5 Push Switches, 6 LED Indicators, 5K ohm POT w /LP Filter

Buy Options

DEMO9S12XHY256-Image

Click to expand

  • DEMO9S12XHY256

  • DEMO BOARD FOR 9S12XHY256 FAMILY.

  • $409.00USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software offerings