Click image to open expanded view

Diagram

Industrial Communication Creator Product Development

Industrial Communication Creator Block Diagram

Features

Industrial Ethernet Protocol Support

  • Plug-ins are available for the following NXP stacks and libraries:
    • PROFINET
    • EtherNet/IP
    • CANopen
    • EtherCAT
    • Modbus transmission control protocol/internet protocol (TCP/IP)
    • Control and communication-link (CC-Link) industrial Ethernet-time-sensitive networking (IE-TSN)*
    • CC-Link IE Field Basic*
    • *Coming soon

Tool Capabilities

  • Generates stack configuration files
  • Creates software model definitions (slots, modules, connections, object dictionaries, lines)
  • Generates device description files (GSDML, EDS, ESI, CSP+)
  • Provides guided configuration assistance
  • Detects common configuration errors
  • Step-by-step configuration workflow via task list

Cross-Platform Compatibility

  • Available for:
    • Windows
    • Linux

Supported Devices

  • i.MX94: i.MX 94 Applications Processor — Safe and Secure Industrial and Automotive Connectivity with Real-Time Control
  • i.MX-RT1180: i.MX RT1180 Crossover MCU with TSN Switch and EdgeLock®

Downloads

Quick reference to our software types.

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

3 hardware offerings

Related Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?