FRDM-KE02Z40M
|
The FRDM-KE02Z40M is a simple, yet sophisticated development platform for Kinetis® KE02
MCUs, built on Arm® Cortex®-M0+ core.
|
Kinetis E |
FRDM-KE04Z
|
The FRDM-KE04Z is an ultra-low-cost development platform for Kinetis® KE04 MCUs built on
Arm® Cortex®-M0+ processor with 8 KB Flash.
|
Kinetis E |
FRDM-KE06Z
|
The FRDM-KE06Z is a simple yet sophisticated development platform for Kinetis® KE06 MCUs,
built on Arm® Cortex®-M0+ core.
|
Kinetis E |
FRDM-KE15Z
|
The FRDM-KE15Z Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH,
FRDM-MC-LVBLDC
|
Kinetis E |
FRDM-KL02Z
|
The FRDM-KL02Z is an ultra-low-cost development platform enabled by the Kinetis® L series
KL02 family built on the Arm® Cortex®-M0+ processor.
|
Kinetis L |
FRDM-KL03Z
|
The Freedom development platform is a set of software and hardware tools for evaluation and development.
|
Kinetis L |
FRDM-KL05Z
|
The FRDM-KL05Z is an ultra-low-cost development platform enabled by the Kinetis® L Series
KL0x MCU family built on the Arm® Cortex® -M0+ processor.
|
Kinetis L |
FRDM-KL25Z
|
The Freedom KL25Z is an ultra-low-cost development platform for Kinetis® L Series KL1x
(KL14/15) and KL2x (KL24/25) MCUs built on Arm® Cortex®-M0+ processor.
|
Kinetis L |
FRDM-KL26Z
|
The Freedom KL26Z is an ultra-low-cost development platform for Kinetis® L series KL16
and KL26 MCUs (up to 128 KB Flash and up to 64-pin packages) built on Arm®
Cortex®-M0+ processor.
|
Kinetis L |
FRDM-KL27Z
|
The FRDM-KL27Z is an ultra-low-cost development platform for the Kinetis® L Series KL17
and KL27 MCUs built on the Arm® Cortex®-M0+ processor.
|
Kinetis L |
FRDM-KL28Z
|
The FRDM-KL28Z supports power supply voltage range from 1.71V to 3.6V.It features a KL28Z, a device
boasting up to 512KB Flash and 128KB SRAM, and numerous analog and digital peripherals.
|
Kinetis L |
FRDM-KL43Z
|
The FRDM-KL43Z is an ultra-low cost development platform for Kinetis® L families KL43,
KL33, KL27, KL17 and KL13 MCUs built on Arm® Cortex®-M0+ processor running
at 48 MHz.
|
Kinetis L |
FRDM-KL46Z
|
The Freedom KL46Z is an ultra-low-cost development platform enabled by the Kinetis® L
series KL4x MCU family built on the Arm® Cortex®-M0+ processor.
|
Kinetis L |
FRDM-KL82Z
|
The FRDM-KL82Z supports a power supply voltage range of 1.71 to 3.6 V.
|
Kinetis L |
FRDM-K22F
|
The NXP Freedom K22F is an ultra-low-cost development platform for Kinetis K22 MCUs.
|
Kinetis K |
FRDM-K28F
|
The FRDM-K28F is a low cost development board for Kinetis K27 and K28 high-performance microcontrollers
based on Arm® Cortex®-M4
|
Kinetis K |
FRDM-K32L3A6
|
FRDM-K32L3A6 is an Ultra-low-cost development platform for the K32 L3 Family of MCUs, built on
Arm® Cortex®-M4 and Cortex-M0 cores
|
Kinetis K |
FRDM-K64F
|
The Freedom-K64F is an ultra-low-cost development platform for Kinetis K64, K63, and K24 MCUs.
|
Kinetis K |
FRDM-K66F
|
The FRDM-K66F is a low cost development platform for Kinetis K66, K65, and K26 MCUs.
|
Kinetis K |
FRDM-K82F
|
The NXP Freedom K82F is an low-cost development platform for Kinetis K82, K81, and K80 MCUs.
|
Kinetis K |
FRDM-KEAZ128
|
The FRDM-KEAZ128 Freedom development platform is a small, cost effective evaluation and development
system for quick application prototyping and demonstration for the Kinetis® KEA series of
MCUs
|
Kinetis KEA |
FRDM-KV10Z
|
The FRDM-KV10Z is a low-cost development tool for the Kinetis® V series KV1x MCU family
built on the Arm® Cortex®-M0+ processor.
|
Kinetis V |
FRDM-KV31F
|
The FRDM-KV31F is a low-cost development tool for the Kinetis® V series KV3x MCU family
built on the Arm® Cortex®-M4 processor.
|
Kinetis V |
FRDM-MC-LVBLDC
|
The FRDM-MC-LVBLDC low-voltage, 3-phase Brushless DC (BLDC) Freedom development board platform adds BLDC
motor control capabilities, such as rotational or linear motion, to your design applications.
|
Kinetis V |
FRDM-MC-LVPMSM
|
The FRDM-MC-LVPMSM low-voltage, 3-phase Permanent Magnet Synchronous Motor (PMSM) Freedom development
board platform adds motor control capabilities, such as rotational or linear motion, to your design
applications.
|
Kinetis V |
FRDM-MC-LVMTR
|
Add 3-phase Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) motor control capabilities
to your Freedom System designs with the NXP® FRDM-MC-LVMTR kit.
|
Kinetis V |
FRDM-KW41Z
|
The FRDM-KW41Z is a development kit enabled by the Kinetis® W series KW41Z/31Z/21Z
(KW41Z) family built on Arm® Cortex®-M0+ processor
|
Kinetis W |
FRDM-KW40Z
|
The FRDM-KW40Z is a low-cost development platform enabled by the Kinetis® W series
KW40Z/30Z/20Z (KW40Z) family built on the Arm® Cortex®-M0+ processor
|
Kinetis W |
FRDM-KW24D512
|
The FRDM-KW24D512 is a development platform based on the Our MKW24D512 Kinetis® W Series
microcontroller
|
Kinetis W |
FRDM-KW019032
|
The NXP FRDM-KW019032 is a development board for MKW01Z128CHN platform, part of the
Kinetis® W series of MCUs for the SubGHz ISM bands.
|
Kinetis W |
FRDM-KE16Z
|
The FRDM-KE16Z Freedom Board is designed to work in standalone mode or as the main board of FRDM-TOUCH,
FRDM-MC-LVBLDC, and Arduino® boards.
|
Kinetis E |
FRDM-KW36
|
The FRDM-KW36 is a development kit enabled by the Kinetis® W KW35Z/36Z/35A/36A (KW36) family
built on Arm® Cortex®-M0+ processor.
|
Kinetis W |