Freedom Development Board for MCR20A Wireless Transceiver

FRDM-CR20A

Roll over image to zoom in

Product Details

Select a section:

Features

Microcontroller

    MCR20AVHM

  • low-power
  • high-performance 2.4 GHz IEEE 802.15.4 compliant transceiver

Connectivity

  • PCB inverted F-type antenna and SMA RF port
  • Arduino® compatible

Power Management

  • Programmable output power -32 dBm to +8 dBm at the SMA connector, no trap
  • Receiver sensitivity: –102 dBm, typical

Components

  • Minimum number of matching components and external balun
  • 1 RGB LED indicator
  • 2 pushbutton switches

Support

  • Supports Thread Networking Protocols, SMAC, and ZigBee® stacks

Supported Devices

  Supported Devices and Evaluation Boards
MCR20A-IEEE-802-15-4: MCR20A IEEE® 802.15.4 Software v5.0.2

Buy Options

  • FRDM-CR20A

  • NXP Freedom Development Board, MCR20A for Kinetis devices, 2.4 GHz 802.15.4 wireless transceiv.

  • $102.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    FRDM-CR20A Design Files

  • Printed Circuit Boards and Schematics

    FRDM-CR20A Schematics File

Software

3 software files

  • Protocol Stacks

    Kinetis MKW2xD and MCR20A Connectivity Software (Linux)

  • Protocol Stacks

    Kinetis BeeStack ZigBee Protocol Stack

  • Protocol Stacks

    Kinetis MKW2xD and MCR20A Connectivity Software

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?