The application note introduces multiple features of the FlexTimer Module (FTM) and provides corresponding code for each feature, along with a waveform or a snapshot of the oscilloscope. While FTM is used in both the Kinetis and VFxxx families, this application note focuses on Kinetis only.
This Application Note describes how to create a new Board Support Package (BSP) for MQX (RTOS) in KEIL for porting purposes
TWR-K40X256 User's Manual
NXP® motor control development boards are intended to support the rapid evaluation and prototyping of a variety of motor control applications using NXP MCUs.To cover both low- and high-voltage applications NXP built two motor control development boards:
This document provides a list of the known errata for the TWR‐K40X256 Tower® Controller Module
The TWR-K40X256 microcontroller module is part of the Tower® System, a modular development platform that enables rapid prototyping and tool re-use through reconfigurable hardware. In this Quick Start Guide, you will learn how to set up the TWR-K40X256 module and run the default demonstration.
A collection of code examples, useful tips, and quick reference material created to help you speed the development of your applications.
Lab guide for the TWR-K40X256 Quick Start Demo and software source code.
Tower® Mechanical Drawing
This Release Notes document describes the Touch Sensing Software (TSS) beta installer for Kinetis microcontrollers (MCU)
Schematics (PDF) for the TWR-K40X256 Tower® Controller Module
Design files for the TWRPI-SLCD PWA (700-26817). Includes segment LCD datasheet, schematics (OrCAD and PDF), bill of material and layout (Allegro, gerbers, ODB++).
Schematics (PDF) for the TWRPI-SLCD Segment LCD Tower® Plug-in Module
Design files for the TWR-K40X256 PWA (700-26547). Includes schematics (OrCAD and PDF), bill of material and layout (Allegro, gerbers, ODB++).
Software offered 'As is', support provided on NXP® Communities only – Touch Sensing Software library version for Kinetis®. This version is compiled specifically for IAR compiler. This software is able to use the TSI module (touch sensing input) for highly robust touch sensing, as well as use the software-based GPIO method. Up to 64 electrodes are configurable, out of which 16 can be the 16 TSI pins and the rest can be GPIO pins.
OLD VERSION of FreeMASTER desktop application installation package.