Kinetis M Series Tower System Module

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Features

Microcontroller

MKM34Z5128CLL5 MCU:
  • 50 MHz
  • 128 KB flash
  • 16 KB RAM
  • low power
  • LQFP100 package

Connectivity

  • USB interface with mini-AB USB connector

Power Management

  • Independent, battery-operated power supply for real-time clock (RTC) and tamper detection modules

Debug

  • Open-source JTAG/SWD (OpenSDA) with virtual serial port

Sensors

  • Three-axis accelerometer/anti-tamper tilt sensor (MMA8491Q)

Display

  • Large 160-segment glass LCD

Support

  • IrDA support
  • Four user-controllable LEDs
  • NTC temperature sensor
  • 7-channel sinusoidal signal generator with USB interface for emulating the AC net waveforms
  • General-purpose Tower® plug-in (TWRPI) socket
  • External tamper pins
  • Potentiometer

Buy Options

TWR-KM34Z50MV3-Image

Click to expand

TWR-KM34Z50MV3
Active

Tower System Development Board for Kinetis KM34 (75 MHz) MCUs.

Order from distributors
TWR-KM34Z50M-Image

Click to expand

TWR-KM34Z50M
No Longer Manufactured

Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

Documentation

Quick reference to our documentation types

1-10 of 13 documents

Compact List

Application Note (5)
Application Note Software (1)
Fact Sheet (1)
Quick Reference Guide (1)
Supporting Information (1)
User Guide (4)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.