Embedded SW: PF8x SW Driver

Roll over image to zoom in

Software Details

Features

  • PF8x SW Driver
    • I2C communication abstraction.
    • Watchdog settings and refresh.
    • Regulators and safety features configuration.
    • Complete register map.
  • MCUXpresso example project
    • Example project for PF81 and KL25Z evaluation board.

Supported Devices

  • PF8100-PF8200: 12-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications

System Requirements

Downloads

1 download

  • Software Development Resources

    PF8x Generic SW Driver with Examples

Note: For better experience, software downloads are recommended on desktop.

Design Resources

Select a section:

Hardware

3 hardware offerings

Support

What do you need help with?