The S32 Design Studio is a complimentary Integrated Development Environment (IDE) for automotive and ultra-reliable Power Architecture® (e200 core) and Arm®-based microcontrollers and processors.

The S32DS IDE is a straight forward development tool based on open-source software, including Eclipse IDE, GNU Compiler Collection (GCC), and GNU Debugger (GDB), with no code-size limitations that enable editing, compiling and debugging of designs. The S32DS IDE supports Microsoft Windows 7/8/10 64-bit OS (with 32-bit binaries), Ubuntu 16.04 (64 bit), 18.04 (64 bit), Debian 8 (64 bit), and CentOS 7 (64 bit) host operating systems (OS).

Key Differentiators

  • Enabling editing, compiling and debugging
  • Free-of-charge with no code-size limitations
  • IDE based on Eclipse IDE, GCC and GDB
  • Help reducing development time

S32DS Software Versions

Supported Products Configuration Integrated NXP Software Compilers Debuggers Dedicated Tools
S32DS for S32 Platform
  • S32G2
  • S32K1
  • S32V
  • S32S
  • S32 Platform devices
Integrated NXP Tools:
  • S32 Flash
  • FreeMASTER
  • DDR stress
Integrated Configuration Tools:
  • S32 Configuration
  • Pins Wizard
  • Clocks configuration
  • Peripheral / Drivers configuration
  • DCD configuration
  • IVT configuration
  • QuadSPI configuration
  • DDR configuration
  • S32 RTD
  • S32 SDK
  • FreeRTOS
  • AMMCLib
  • Vision SDK
  • Linux BSP
  • NXP GCC 6.3.1*
  • NXP GCC 9.2
  • Green Hills
  • IAR
Built-in GDB interface:
  • S32 Debugger + S32 Debug Probe
  • P&E Multilink / Cyclone / Open SDA
  • SEGGER J-Link
Lauterbach, iSystem and IAR supported
Vision:
  • NXP APU Compiler
  • ISP Assembler
  • ISP and APEX graph tools
S32DS for Arm
  • S32K1
  • KEA
  • MAC57D54H
Integrated NXP tools:
  • FreeMASTER
Integrated Configuration Tool
  • Processor Expert
  • Pins Wizard
  • Peripheral / Driver configuration
  • S32K1 SDK
  • FreeRTOS
  • AMMCLib for KEA and S32K
  • KEA SDK
  • MQX OS/MQX Drivers for MAC57D54H
  • NXP GCC 6.3.1*
  • Green Hills
  • IAR
  • NXP GCC 4.9*
Built-in GDB interface:
  • P&E Multilink / Cyclone / Open SDA
  • SEGGER J-Link
Lauterbach, iSystem and IAR supported
S32DS for Power Architecture
  • S32R
  • MPC57xx
  • MPC56xx
Integrated NXP tools:
  • FreeMASTER
Integrated Configuration Tool
  • Processor Expert
  • Pins Wizard
  • Peripheral / Driver configuration
  • S32 SDK for MPC57xx and S32R
  • FreeRTOS
  • AMMCLib for MCP5xxx
  • Radar SDK
  • NXP GCC 4.9*
  • Green Hills
  • Diab
Built-in GDB interface:
  • P&E Multilink / Cyclone / Open SDA
Lauterbach, iSystem and PLS supported
Radar:
  • SPT assembler
  • SPT explorer
  • SPT graph tool
S32DS for Vision
  • S32V234
Integrated NXP tools:
  • DDR stress
Integrated Configuration Tool
  • DDR configuration
  • Vision SDK
  • Linux BSP
  • NXP GCC 6.3.1*
Built-in GDB interface:
  • S32 Debugger + S32 Debug Probe
  • P&E Multilink / Cyclone / Open SDA
Lauterbach supported
Vision:
  • NXP APU Compiler
  • ISP Assembler
  • ISP and APEX graph tools