Sensor evaluation boards provide a wide spectrum of enablement hardware for quick sensor evaluation and development. It includes a demonstration kit, shield development board and breakout board for motion and pressure sensors targeted toward IoT, Industrial, Medical applications.

Demonstration KIT(Shield + MCU)

Demonstration Kit (Shield + MCU)

  • Combination of a Sensor Shield Development Board and a Freedom Development board (Kinetis MCU).
  • Complete solution for quick sensor demonstrations and evaluations, with FreeMASTER Sensor Tool and STB-CE software.
Sensor Shield Development Board

Sensor Shield Development Board

  • Pin compatible across most Freedom and Arduino® development boards.
  • Pins available as test points for evaluating pin signals such as VDD, GND, I2C, SPI, INT etc.
Breakout Board

Breakout Board

  • Small form factor with identical shield design, ideal for product prototyping.
  • Test points not only for pin signal evaluation but also for wiring the board to the host MCU.

All Sensor Boards

The table below covers all our sensor board offerings.

Solution Type Board Type Board Name Sensor Type Sensor Toolbox
Name
Accelerometer Shield Board FRDM-K22F-A8974
 Buy Options
Accelerometer:
FXLS8974CF
Sensor Toolbox for 3-Axis Solution
Accelerometer Shield Board FRDM-STBA-A8964
 Buy Options
Accelerometer:
FXLS8964AF
Sensor Toolbox for 3-Axis Solution
Accelerometer Shield Board FRDM-STBA-A8967
 Buy Options
Accelerometer:
FXLS8967AF
Sensor Toolbox for 3-Axis Solution
Magnetic Sensor Shield Board FRDMSTBI-NMH1000
 Buy Options
Magnetic Sensors:
NMH1000
Sensor Toolbox for NMH1000 Magnetic Switch
Pressure Sensor Demonstration Kit FRDMKL25-P3115
 Buy Options
Pressure Sensor:
MPL3115A2
Sensor Toolbox for MPL3115A2 Pressure Sensor Altimeter
Pressure Sensor Shield Board FRDMSTBC-P3115
 Buy Options
Pressure Sensor:
MPL3115A2
Sensor Toolbox for MPL3115A2 Pressure Sensor Altimeter
Pressure Sensor Breakout Board BRKTSTBC-P3115
 Buy Options
Pressure Sensor:
MPL3115A2
Sensor Toolbox for MPL3115A2 Pressure Sensor Altimeter
Pressure Sensor Demonstration Kit FRDMKE06DP5004
 Buy Options
Pressure Sensor:
MPXV5004DP
Sensor Toolbox for MPXV5004DP Differential Pressure Sensor
Pressure Sensor Shield Board FRDMSTBANBP8XD
 Buy Options
Pressure Sensor:
NBP8-9x
Component-Based Sensor Application Software
Pressure Sensor Breakout Board BRKTSTBCDP5004
 Buy Options
Pressure Sensor:
MPXV5004DP
Sensor Toolbox for MPXV5004DP Differential Pressure Sensor
Pressure Sensor Demonstration Kit FRDMKL27-B3115
 Buy Options
Pressure Sensor:
FXPQ3115
Sensor Toolbox Development Platform for FXPQ3115BV Biomedical Precision Pressure Sensor
Pressure Sensor Shield Board FRDMSTBI-B3115
 Buy Options
Pressure Sensor:
FXPQ3115
Sensor Toolbox Development Platform for FXPQ3115BV Biomedical Precision Pressure Sensor
Pressure Sensor Breakout Board BRKTSTBI-B3115
 Buy Options
Pressure Sensor:
FXPQ3115
Sensor Toolbox Development Platform for FXPQ3115BV Biomedical Precision Pressure Sensor