1
Out of the Box2
Get HardwareSign in to save your progress. Don't have an account? Create one.

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the LID2596 board.
The kit contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this board.
Something went wrong! Please try again.
Something went wrong! Please try again.
Overview of the LID2596 board
Table 1. Antenna Parameter Overview
| Parameter | Value |
|---|---|
| Frequency | 7.76 GHz to 8.30 GHz (10 dB bandwidth) |
| Connector type | 2x SMA male |
| Connector spacing | 18 mm between the center of each connecter |
| VSWR | Better than 1:2 for the target frequency range |
| Return loss | ~ -10 dB in the target frequency range |
| Polarization | Linear |
| Gain | ~ 8 dBi peak gain |
| Radiation efficiency | ~ 0.7 in the target frequency range |
| Size | 70 mm x 40 mm |
Figure 1. LID2596 Perspective view
Something went wrong! Please try again.