お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MC145500, MC145501, MC145502, MC145503, and MC145505 are all per channel PCM Codec–Filter mono–circuits. These devices perform the voice digitization and reconstruction as well as the band limiting and smoothing required for PCM systems.
The MC145502 is the full–featured device which presents all of the options of the chip. This device is packaged in a 22–pin DIP and a 28–pin chip carrier package and contains all the features of the MC145500 and MC145501 plus several more. Most of these features can be made available in a lower pin count package tailored to a specific user’s application. Contact the factory for further details.
These devices are pin–for–pin replacements for Motorola’s first generation of MC14400/01/02/03/05 PCM mono–circuits and are upwardly compatible with the MC14404/06/07 codecs and other industry standard codecs. They also maintain compatibility with Motorola’s family of MC33120 and MC3419 SLIC products.
The MC145500 family of PCM Codec–Filter mono–circuits utilizes CMOS due to its reliable low–power performance and proven capability for complex analog/digital VLSI functions.
   クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。