OM-SE051ARD-H Development Board for EdgeLock® SE051H Secure Element

Click image to open expanded view

Supported Devices

Security and Authentication

Authentication

Features

  • Common Criteria EAL 6+ certified
  • EdgeLock SE051 security:
    • Dynamic file system
    • TPM functions
    • SEMS Lite updateability
    • Extended cryptographic options (RSA, future-proof ECC curves, high-key-length AES)
  • Enhanced user experience of Matter device commissioning and easy Wi-Fi pairing
  • Contactless late-stage device provisioning and configuration by OEM (no need to power and connect device with cables)
  • Full support of cryptography involved in the Matter commissioning process, including SPAKE2+
  • Optimized device attestation, performed on chip
  • Matter credential generation leveraging NXP Matter Product Attestation Authority and credential pre-injection at NXP or in factory using NXP EdgeLock 2GO services
  • Optional (pre-) injection of Matter credentials based on EdgeLock 2GO service

Buy Options

OM-SE050RPI-Image

Click to expand

OM-SE050RPI
Active

Arduino to Raspberry Pi Adapter Board.

$46.55 USD
In Stock :5
OM-SE051ARD-H-Image

Click to expand

OM-SE051ARD-H
Active

OM-SE051ARD-H Development Board for EdgeLock® SE051H Secure Element.

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (2)
Quick Reference Guide (1)
Reliability and Quality Information (2)

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

  • Nitrogen93 SMARC
    Embedded Board Solutions

    Nitrogen93 SMARC

Support

What do you need help with?