For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
Products
Applications
Design
Support
Company
Language
Orders
Sign In
Sensors
Accelerometers
Pressure Sensors
Magnetic Angular Position Sensors
I
2
C Digital Temperature Sensors
Developer Resources
KTY8X
Pressure Sensors
Battery Pressure Monitoring Sensors (BPMS)
Barometric Pressure 15 to 150 kPa
LPG and CNG Gas 20 to 550 kPa
Differential/Gauge up to 10 kPa
Differential/Gauge up to 115 kPa
Differential/Gauge up to 1000 kPa
Tire Pressure Monitoring Sensors
Vacuum Sensors –50 to –115 kPa
Tire Pressure Monitoring Sensors
FXTH87
FXTH8715
FXTH87E
NTM88
NTM88
NTM88H055
NTM88H065
NTM88H075
NTM88H125
NTM88H135
NTM88H145
NTM88H155
NTM88H055