LPCXpresso802 for the LPC802 family of MCUs

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

LPC800 Arm Cortex-M0+

Features

Processor

  • LPC802 Arm Cortex-M0+ MCU running at up to 15 MHz
  • Compatible with MCUXpresso IDE and other popular toolchains (incl. IAR and Keil®)

Memory

  • 1 MB Win bond SPI flash

Connectivity

  • I²C Grove connector for easy connection of sensors, or to use the LPCXpresso802 as an I/O expander peripheral

Debug

  • On-board CMSIS-DAP (debug probe) with VCOM port, based on LPC11U35 MCU
  • Debug connector to allow debug of target LPC802 MCU using an external probe

Sensors

  • NXP LM75BDP temperature sensor

Components

  • LPC802 ISP and User/Wake buttons
  • LPC802 Reset button
  • Detachable board section with LEDs and potentiometer for prototyping and demo development

Buy Options

OM40000-Image

Click to expand

OM40000
Active

LPCXpresso802 Development Board for the LPC802 family of MCUs.

$23.69 USD
In Stock :3
Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (2)
Application Note Software (2)
Release Note (1)
User Guide (2)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?