S32K358 Battery Management Unit (BMU) for High-Voltage Battery Energy Storage

Roll over image to zoom in

Block Diagram

S32K358 BMU

RD-BESSK358BMU Block Diagram

Supported Devices

High Side Switches

BLDC, H-Bridge, Stepper

Analog and Mixed Signal

Real-Time Clocks

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Interfaces

CAN Signal Improvement

Security and Authentication

Secure Car Access

Battery Management

Battery Communication ICs

Features

Interfaces

  • 1x CAN FD interface and 4x TPL interface (isolated 2Mbps serial communication)
  • 1x RS-485 interface
  • 1x gigabit Ethernet interface
  • 2x contactor drivers with PWM economization and current monitoring
  • 2x overcurrent and reverse polarity protected outputs for battery junction box and DC-Link bus
  • Precharge contactor and DCLink bus precharge contactor

Advanced Features

  • PWM-based interlock pilot loop
  • Lower current consumption in sleep mode
  • Cell voltage and battery current measurement synchronization for state of health calculation
  • Equipped with secure element (NCJ37) for cyber security and battery passport
  • MODBUS protocol enabled to easily connect to industrial networks and energy management systems
  • CAN SIC interface enables an increased number of racks in a containerized architecture
  • The S32K358 MCU comes with lockstep cores for functional safety and a QM core for communication and user applications

Buy Options

RD-BESSK358BMU-Image

Click to expand

RD-BESSK358BMU
Active

1500 V Battery Energy Storage Reference Design.

$504.70 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Software Development Resources

    RD-BESS1500BUN Standard Software

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?