12 V Automotive Exterior Lighting Multi eXtreme Switch

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

Quad Output Simplified Application Drawing

Quad Output Simplified Application Drawing

Features

Key Features

  • Operating voltage range of 6.0 V to 20 V with sleep current < 5.0 μA, extended mode from 4.0 V to 28 V
  • 8.0 MHz 16-bit 3.3 V and 5.0 V SPI control and status reporting with daisy-chain capability
  • Smart overcurrent shutdown, severe short-circuit, overtemperature protection with time-limited auto retry and Fail-safe mode in case of MCU damage
  • PWM module with programmable outputs delay management
  • Analog current and temperature feedback with selectable ratio
  • Watchdog and fail-safe management

Comparison Table

12XS3 Family Comparison

Product Datasheet RDSon (mOhm) Package Suggested tool
MC06XS3517 Datasheet 3 x 6.0
2 x 17.0
PQFN 24 KIT06XS3517EVBE
MC07XS3200 Datasheet 2 x 7.0 SOICW-EP 32 -
MC09XS3400 Datasheet 4 x 9.0 PQFN 24 KIT09XS3400EVBE
MC10XS3412 Datasheet 2 x 10.0
2 x 12.0
PQFN 24 KIT10XS3412EVBE
MC10XS3425 Datasheet 2 x 10.0
2 x 25.0
SOICW-EP 32 KIT10XS3425EVBE
MC10XS3435 Datasheet 2 x 10.0
2 x 35.0
PQFN 24 KIT10XS3435EVBE
MC10XS3535 Datasheet 3 x 10.0
2 x 35.0
PQFN 24 KIT10XS3535EVBE
MC15XS3400 Datasheet 4 x 15.0 PQFN 24 KIT15XS3400EVBE
MC35XS3400 Datasheet 4 x 35.0 PQFN 24 KIT35XS3400EVBE
MC35XS3500 Datasheet 5 x 35.0 PQFN 24 KIT35XS3500EVBE

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 14 documents

Compact List

Application Note (3)
Data Sheet (10)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?