H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, 10 kHz

Block Diagram

H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 10kHz

H-Bridge, Brushed DC Motor Driver, 5-28V, 5A, 10kHz

Features

Key Features

  • Continuous DC Load Current up to 5.2 A min
  • Output Current Limitation at min. 5.2 A with PWM Current Regulation
  • Short-Circuit Shutdown for Output Currents over 8 A
  • Logic Inputs TTL/CMOS Compatible
  • Operating Frequency up to 10 kHz
  • Over temperature and Short Circuit Protections
  • Undervoltage Disable Function
  • Output control via two independent inputs (forward, reverse, free-wheeling low/high)
  • Two disable inputs are provided: Low = True and High = True
  • Load supply voltage min. 0 V, max. 30 V
  • Parallel interface and input control
  • Ambient operating temperature -40 to 125 °C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?