ICODE® SLIX

  • This product is not recommended for new designs. We recommend to use ICODE SLIX2 or ICODE 3 IC for the 23.5 pF version, and ICODE 3 for the 97 pF version.

Block Diagram

SL2S2002_SL2S2102 Block diagram

SL2S2002_SL2S2102 Block diagram

Features

ICODE SLIX RF interface (ISO/IEC 15693)

  • Contactless transmission of data and supply energy (no battery needed)
  • Operating distance: up to 1.5 m (depending on antenna geometry)
  • Operating frequency: 13.56 MHz (ISM, world-wide license freely available)
  • Fast data transfer: up to 53 kbit/s
  • High data integrity: 16-bit CRC, framing
  • True anti-collision
  • Password protected Electronic Article Surveillance (EAS)
  • Password protected Application Family Identifier (AFI)
  • Data Storage Format IDentifier (DSFID)
  • Additional fast anti-collision read
  • Write distance equal to read distance

EEPROM

  • 1024 bits, organized in 32 blocks of 4 bytes each
  • 50 years data retention
  • Write endurance of 100000 cycles

Security

  • Unique identifier for each device
  • Lock mechanism for each user memory block (write protection)
  • Lock mechanism for DSFID, AFI, EAS
  • Password (32-bit) protected EAS and AFI functionality

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 17 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support