Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordICODE is a leading global brand for high-frequency (HF) tag solutions, with billions of ICs in the field. ICODE uses HF functionality, according to the industrial ISO/IEC 15693 and ISO/IEC 18000-3 standard, and uses NFC functionality, according to the NFC Forum Tag Type 5 specification. ICODE provides an operating range of up to 1.5 m with long-range HF readers, as well as data exchange within a few centimeters, for use with mobile NFC devices. The NXP ICODE portfolio comes with strong RF performance and valuable set of features, including advanced memory and privacy safeguards. ICODE is ideally suited for extra small form factors too. The NXP ICODE portfolio thus supports multi-purpose, cross-range applications across manufacturing, supply and usage chains, and addresses multiple markets, such as industrial, healthcare, consumer goods, gaming and libraries.
ICODE products are widely used in Library management, Consumable and accessory identification, Brand protection and anti-counterfeiting, Supply chain visibility and control, Industrial
Choosing the right product just got easier. View all product finder tools.
Discover how NXP’s NFC readers enable secure, scalable smart connectivity with real-world insights.
| Products | Standard | User memory [bit] | EAS protection | EAS selective | AFI | AFI protection |
Persistent Quiet
|
Original Sign
|
Memory Protection | EPC code size [bit] | Applications |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
ICODE 3 and ICODE 3 TagTamperSL2S3003FUD / SL2S3003TTFUD / SL2S3103FUD |
ISO 18000-3M1 NFC Forum T5T |
2400 | 32-bit password | 32-bit password | 32 or 48 bytes (customizable) | 32-bit password | - |
|
|||
| ICODE DNASL2S6002FUD | ISO 18000-3M1 NFC Forum T5T |
2016 | AES - 128 bit | AES-128 bit | 32 bytes (customizable) | AES-128 bit | - |
|
|||
| ICODE SLIX 2SL2S2602 | ISO 18000-3M1 NFC Forum T5T |
2528 | 32-bit password | 32-bit password | 32-bit password | - |
|
||||
| ICODE SLIX SL2S2002 / SL2S2102 | ISO 18000-3M1 NFC Forum T5T |
896 | 32-bit password | - | 32-bit password | - | - | - | - |
|
|
| ICODE SLIX-L SL2S5002 / SL2S5102 | ISO 18000-3M1 NFC Forum T5T |
256 | 32-bit password | 32-bit password | - | - | 32-bit password | - |
|
||
| ICODE SLIX-S SL2S5302 / SL2S5402 | ISO 18000-3M1 NFC Forum T5T |
1280 | 32-bit password | 32-bit password | - | - | 32-bit password | - |
|
||
|
ICODE ILT-M
SL2S1412 / SL2S1512 / SL2S1612 |
EPC Class-1 HF1 |
512 | 32-bit password | - | - | - | - | - | - | up to 240 |
|
Discover how our processing, sensing, connectivity and security solutions can help advance medical IoT applications.
Explore NXP’s NFC reader portfolio, key use cases, and tools that simplify development and accelerate time to market.
Download the brochureThere is a retail revolution underway, driven by technology.