TAA3033 Active Precharge Controller IC

Click image to open expanded view

Block Diagram

TAA3033

TAA3033 Block Diagram

Features

Controller Specifications

  • AEC-Q100 Grade 1-qualified:: -40 °C to +125 °C ambient temperature range
  • Wide supply voltage ranges from 11 V up to 36 V
  • Supports low-side and high-side operation
  • Suitable to drive silicon (Si) and silicon carbide (SiC) power metal-oxide-semiconductor field-effect transistors (MOSFETs)
  • inter-integrated circuit (I²C) interface for configuration of control parameters
  • Enable input for start-of-pre-charge cycle
  • Ready output for end-of-pre-charge
  • Fault output for triggered protections against switching and connection failures
  • Small outline SO14 package

Controller Functions

  • Regulated precharge current with continuous conduction mode (CCM) control
  • Peak current and ripple adjustable by internal comparator level and external sense resistor
  • Duty-cycle operation with a very wide range from 0.1 % up to 99.9 %
  • Start of pre-charge with a low duty cycle to prevent current run-away
  • End of pre-charge by operation with maximum duty cycle

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

6 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Supporting Information (1)
Training Presentation (1)
User Manual (1)
White Paper (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?