Solution for Electrochemical Impedance Spectroscopy (EIS) in Battery Management Systems

Click image to open expanded view

Block Diagram

BMS EIS

BMS EIS Block Diagram

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Battery Management

Battery Communication ICs

Battery Sensors

Battery Cell Controllers

Interfaces

CAN Partial Networking

Features

Hardware Used Synchronization

  • The EIS chipset features a hardware-based synchronization algorithm, making the comparison of impedance data across the whole pack possible

Frequency Range

  • A wide frequency range 0.1 - 1 kHz for measurement of different effects is available, spanning from solid diffusion all the way to internal short-circuit assessment

Excitation Calibration Mechanism

  • A dual Fourier transform (DFT) current measurement integrated in the BJB device, enabling a precise calibration of the excitation

Buy Options

EVBMA7X18DT1-Image

Click to expand

EVBMA7X18DT1
Active

BMA7X18 Evaluation Board with Isolated Daisy Chain.

$129.00 USD
In Stock :7
Order from distributors
EVBMA6X02BMU-Image

Click to expand

EVBMA6X02BMU
Active

Optimized Battery Management Unit (BMU) for High Voltage Battery Management System (HVBMS) with BMA6X02, S32K358 and FS26.

$222.00 USD
In Stock :2
Order from distributors
EVBMA8420T3-Image

Click to expand

EVBMA8420T3
Active

BMA8420 Electrochemical Impedance Spectroscopy (EIS) Battery Junction Box Evaluation Board.

$249.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Support

What do you need help with?