Optimized Battery Management Unit (BMU) for High Voltage Battery Management System (HVBMS) with BMA6X02, S32K358 and FS26

Click image to open expanded view

Block Diagram

Battery Management Unit - EVBMA6X02BMU

EVBMA6X02BMU Block Diagram

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Battery Management

Battery Communication ICs

Interfaces

CAN Partial Networking

Features

BMS Turn-Key Solution

  • SW support including S32K3 support and device drivers for the BMA6X02 and FS26
  • Easy integration with Battery Cell Controller (BCC) boards and Battery Junction Box (BJB) boards

Interfaces

  • Two electrical transport protocol link (ETPL) interfaces
  • UART interface for easy development interface with the S32K3 MCU through FreeMASTER
  • Standard JTAG programming interface (2x10 pin)

Buy Options

BATT-TPLCABLE20-Image

Click to expand

BATT-TPLCABLE20
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

$14.38 USD
In Stock :17
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

BATT-TPLCABLE50
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

$14.38 USD
In Stock :15
Order from distributors
EVBMA6X02BMU-Image

Click to expand

EVBMA6X02BMU
Active

Optimized Battery Management Unit (BMU) for High Voltage Battery Management System (HVBMS) with BMA6X02, S32K358 and FS26.

$222.00 USD
In Stock :8
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?