BMA7X18 Evaluation Board with Isolated Daisy Chain

Click image to open expanded view

Block Diagram

EVBMA7X18DT1 - Evaluation Board with eTPL

EVBMA7X18DT Block Diagram

Supported Devices

Battery Management

Battery Cell Controllers

Features

Voltage Measurement

  • 1x BMA7118 battery cell controllers (BCCs) for up to 18 cells, extendable by adding more CMUs to the daisy chain
  • Life-time guaranteed high-accuracy cell voltage measurement channels, with averaging and advanced filtering

Integrated Discrete Fourier Transform (DFT) for EIS Support

  • Extraction of one selectable frequency
  • Configurable observation window
  • Support of synchronized measurement start across multiple daisy chains

Temperature Measurement

  • 9x analog inputs for negative temperature coefficient (NTC) temperature sensors

Cell Balancing

  • Integrated passive cell balancing up to 300 mA peak

Communication

  • Isolated eTPL communication between the CMU and BMU

Cost Reduction

  • Optimized bill of materials (BOM) using capacitive isolation on and off board

Buy Options

EVBMA7X18DT1-Image

Click to expand

EVBMA7X18DT1
Active

BMA7X18 Evaluation Board with Isolated Daisy Chain.

$129.00 USD
In Stock :8
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?