High Speed CAN Transceiver with Partial Networking, CAN FD Data Rates up to 5 Mbit/s

See product image

Block Diagram

TJA1145A High Speed CAN Transceiver Block Diagram

TJA1145A High Speed CAN Transceiver Block Diagram

Features

General Features

  • ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant
  • Data rates up to 5 Mbit/s in the CAN FD fast phase
  • Autonomous bus biasing
  • TJA1145ATK/FD supports FD passive behaviour to CAN FD data
  • Fully compatible with the TJA1145, with improved EMC performance

Designed for Automotive Applications

  • ±6 kV ESD protection, according to IEC TS 62228 on pins BAT and WAKE and on the CAN bus pins
  • CAN bus pins short-circuit proof to ±58 V
  • Suitable for use in 12 V and 24 V systems
  • AEC-Q100 qualified

Advanced ECU Power Management System

  • Very low-current standby and sleep modes, with full wake-up capability
  • Entire node can be powered down via the inhibit output
  • Remote wake-up capability via HS CAN wake-up pattern or selective wake-up frame detection
  • Selective wake-up for bit rates up to 1 Mbit/s
  • Local wake-up via the WAKE pin
  • Wake-up source recognition

Protection and Diagnosis

  • 16-, 24- or 32-bit SPI for configuration, control and diagnosis
  • Transmit Data (TXD) dominant time-out function with diagnosis
  • Overtemperature warning and shut-down
  • Undervoltage detection and recovery on pins VCC, VIO and BAT
  • Cold start diagnosis (via bits PO and NMS)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

7 documents

Compact List

Data Sheet (1)
Errata (1)
Fact Sheet (1)
Package Information (2)
Packing Information (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?