10BASE-T1S Physical Medium Dependent (PMD) Industrial Transceiver

Roll over image to zoom in

Block Diagram

TJF1410

TJF1410

Features

Key Capabilities

  • Low-footprint HVSON8 (3 mm x 3 mm) package
  • Compatible with Power over Data Line (PoDL)
  • Supports up to 32 nodes
  • Supports cable lengths up to 100 m
  • Best-in-class electromagnetic compatibility (EMC) performance

Power Consumption

  • Low quiescent current

Compliance

  • Compliant to IEEE 802.3cg and OA TC14 specifications
  • OA TC10–TC14 wake support
  • OA TC14 advanced diagnostics (including topology discovery)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Support

What do you need help with?