Arm® Cortex®-A5-Based Microprocessors with 1.5MB SRAM, LCD, Security, 2x Ethernet and L2 Switch

Click over video to play

Block Diagram

VF5xx Block Diagram

VFxxx VF5xx Block Diagram

Features

  • Cortex-A5
  • Optional 512 KB L2 cache
  • 1.5 MB on-chip SRAM (1.0MB when L2 cache is selected)
  • Dual USB 2.0 OTG with integrated PHY
  • Dual Ethernet 10/100 MAC with L2 switch
  • Digital video camera interface
  • Dual display controllers supporting resolutions up to SVGA or one display up to XGA (1024x768)
  • High-assurance boot with crypto acceleration
  • 800 MHz DDR3 and LPDDR2 support with 8-bit ECC protection
  • NAND Flash controller and dual quad-SPI with Execute-In-Place (XIP)
  • Dual 12-bit ADC and DAC; dual SDIO

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (7)
Data Sheet (1)
Errata (1)
Fact Sheet (1)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 20 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 7 trainings

Show All