NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Interfaces
    • I2C, SPI, I3C Interface Devices
    • In-Vehicle Network
    • CAN Transceivers
    • Ethernet
    • FlexRay Transceivers
    • Automotive LIN Solutions
    • LCD Drivers
    • PCI Express
    • UARTs
    • USB Interfaces
    • Multi-Switch Detection Interface
    • High-Speed Multiplexer
    • High-Speed SerDes
    • High-Speed Signal Conditioners
    • Driver Assistance Transceivers
    • Other Interfaces
  • Automotive LIN Solutions
    • MC33660
    • MC33662
    • MC33689
    • MC33903
    • MC33905
    • MC33910
    • MC33911
    • MC33912
    • SJA1124
    • TJA1020
    • TJA1021
    • TJA1022
    • TJA1024HG
    • TJA1027
    • TJA1029
    • TJA1124
    • TJA1128
    • TJA1421
    • TJA1425
    • UJA1018TK
    • UJA1023T
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
      • I2C, SPI, I3C Interface Devices
      • In-Vehicle Network
      • CAN Transceivers
      • Ethernet
      • FlexRay Transceivers
      • Automotive LIN Solutions
      • LCD Drivers
      • PCI Express
      • UARTs
      • USB Interfaces
      • Multi-Switch Detection Interface
      • High-Speed Multiplexer
      • High-Speed SerDes
      • High-Speed Signal Conditioners
      • Driver Assistance Transceivers
      • Other Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor

There is secure information available for this page.

View Secure Informationreenter your password

Important: This page contains secure information about our products. Sign in to access authorized resources.

Important: This page contains secure information about our products.

View Secure Information

Important: Authentication is required to view secure content.

reenter your password

Automotive LIN Solutions

  • Facebook
  • Twitter
  • LinkedIn
  • Printer

NXP LIN solutions offer a complete and versatile range of LIN automotive products including single, dual, quad LIN transceivers and LIN mini system basis chips.

NXP's single and multi channel LIN transceiver portfolio offers robust, pin and footprint compatible solutions each with a different feature set offering a compact and optimum application fit. All transceivers are AEC-Q100 qualified and compliant with LIN2.x/ISO 17987-4:2016 (12 V) and SAE J2602. Almost all transceivers are available in an SO8 and small leadless HVSON8 package.

  • Featured Single LIN Transceivers
  • Featured Multi Channel LIN Transceivers
  • LIN Mini System Basis Chip (SBC)
  • Application Specific LIN
  • Hardware
  • Target Applications
  • Design Resources
  • Additional Documents
 Product selector Cross Reference

Choosing the right product just got easier. View all product finder tools.

Featured Single LIN Transceivers (All Pin-to-Pin Compatible)

TJA1027

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver optimized for automotive applications.

TJA1029

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with integrated TxD dominant timeout function, optimized for automotive applications.

TJA1021

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with integrated TxD dominant timeout function, INH and Wake pin to support more complex system, optimized for automotive applications.

TJA1421 new 

LIN 2.x, ISO17987 and SAE J2602 compliant LIN Transceiver with 1.8 V VIO.

MC33662

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with integrated TxD dominant timeout function, INH and Wake pin and high-speed mode (100 kbit/s) to support flashing, optimized for automotive applications.

Featured Multi Channel LIN Transceivers

TJA1022

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Dual LIN transceiver with integrated TxD dominant timeout function, optimized for automotive applications.

TJA1024

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated TxD dominant timeout function, optimized for automotive applications.

TJA1124

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated TxD dominant timeout and commander termination to save BoM cost, INH and VIO pin to support complex system, optimized for automotive applications.

TJA1425 new 

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated TxD dominant timeout and commander termination to save BoM cost, INH and VIO pin to support complex system, optimized for automotive applications.

SJA1124

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated LIN controller and commander termination to save BoM cost, INH and VIO pin to support complex system, SPI-LIN interface to save MCU LIN ports, optimized for automotive applications.

LIN Mini System Basis Chip (SBC)

TJA1028

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with an integrated LDO supporting 3.3 V or 5 V MCU, optimized for automotive applications.

UJA1018

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with an integrated LDO supporting 5 V MCU, 3x HS switch supporting LEDs, integrated LIN autoaddressing to support LIN node navigation, optimized for automotive lighting and HVAC flap applications.

TJA1128

LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with an integrated LDO supporting 3.3 V or 5 V MCU, Watchdog and 1 or 2 Wake pins, HVMPO configurable pin to meet different needs, optimized for function safety required applications.

Application Specific LIN

MC33660

ISO9141 compliant K-line transceiver to support automotive diagnostic applications. Compatible with LIN interface.

UJA1023T

MCU-less, LIN I/O responder with fully integrated LIN PHY, controller, PWM, ADC, configurable node addressing to provide a fully integrated LIN edge module.

Evaluation Boards and Reference Designs

NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.

  • Explore Hardware

Target Applications

Electrification and Powertrain

Vehicle Networking

Design Resources

Software-Defined Vehicle Academy

Training

Expert-led courses designed to equip engineers and developers with the latest knowledge and skills in cutting-edge technologies driving the future of mobility.

Additional Documents

SJA1124, SPI-to-LIN Bridge White Paper

Opening up new horizons in automotive LIN leader solutions; A new step in ECU integration and design

Read the white paper
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.