UART to I²C Bridge Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Bridges

Features

UART Host Interface

  • With high-speed RS-232 baud rate up to 460.8 kbps. After reset the baud rate is 9600 bps but then can be changed through the baud rate generator

I²C-Bus Controller

  • Up to 375 kHz with 256 byte TX and RX FIFO and multiple master capable

Eight Configurable I/O Ports

  • Can be used for LED or other I/O purpose

Wide Voltage Range

  • 1.71 V – 3.6 V operation with 5 V tolerant I/O pins

Temperature Range

  • -40 to 105 °C, can be used in high temperature industrial applications

Buy Options

SC18IM704-EVB-Image

Click to expand

SC18IM704-EVB
Active

UART to I²C Bridge Evaluation Board.

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?