Universal LCD Driver for Low Multiplex Rates

Product Details

Block Diagram

Block diagram: PCF8576DH, PCF8576DT, PCF8576DU

Features

  • AEC-Q100 compliant (PCF8576DT/S400/2) for automotive applications
  • Single chip LCD controller and driver
  • Selectable backplane drive configuration: static or 2, 3, 4 backplane multiplexing
  • Selectable display bias configuration: static, 1/2, or 1/3
  • Internal LCD bias generation with voltage-follower buffers
  • 40 segment drives:
    • Up to 20 7-segment numeric characters
    • Up to 10 14-segment alphanumeric characters
    • Any graphics of up to 160 elements
  • 40 × 4-bit RAM for display data storage
  • Auto-incremented display data loading across device subaddress boundaries
  • Display memory bank switching in static and duplex drive modes
  • Versatile blinking modes
  • Independent supplies possible for LCD and logic voltages
  • Wide power supply range: from 1.8 V to 5.5 V
  • Wide logic LCD supply range:
    • From 2.5 V for low-threshold LCDs
    • Up to 6.5 V for high-threshold twisted nematic LCDs
  • Low power consumption
  • 400 kHz I²C-bus interface
  • May be cascaded for large LCD applications (up to 2560 elements possible)
  • No external components required
  • Compatible with chip-on-glass and chip-on-board technology
  • Manufactured in silicon gate CMOS process

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 15 documents

Compact List

Application Note (5)
Brochure (2)
Data Sheet (1)
Package Information (2)
Packing Information (1)
Selector Guide (1)
User Guide (2)
White Paper (1)

Design Files

Support

What do you need help with?