Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP LIN solutions offer a complete and versatile range of LIN automotive products including single, dual, quad LIN transceivers and LIN mini system basis chips.
NXP's single and multi channel LIN transceiver portfolio offers robust, pin and footprint compatible solutions each with a different feature set offering a compact and optimum application fit. All transceivers are AEC-Q100 qualified and compliant with LIN2.x/ISO 17987-4:2016 (12 V) and SAE J2602. Almost all transceivers are available in an SO8 and small leadless HVSON8 package.
Choosing the right product just got easier. View all product finder tools.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with integrated TxD dominant timeout function, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with integrated TxD dominant timeout function, INH and Wake pin to support more complex system, optimized for automotive applications.
LIN 2.x, ISO17987 and SAE J2602 compliant LIN Transceiver with 1.8 V VIO.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with integrated TxD dominant timeout function, INH and Wake pin and high-speed mode (100 kbit/s) to support flashing, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Dual LIN transceiver with integrated TxD dominant timeout function, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated TxD dominant timeout function, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated TxD dominant timeout and commander termination to save BoM cost, INH and VIO pin to support complex system, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated TxD dominant timeout and commander termination to save BoM cost, INH and VIO pin to support complex system, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant Quad LIN transceiver with integrated LIN controller and commander termination to save BoM cost, INH and VIO pin to support complex system, SPI-LIN interface to save MCU LIN ports, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with an integrated LDO supporting 3.3 V or 5 V MCU, optimized for automotive applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with an integrated LDO supporting 5 V MCU, 3x HS switch supporting LEDs, integrated LIN autoaddressing to support LIN node navigation, optimized for automotive lighting and HVAC flap applications.
LIN 2.x, ISO17987-4:2016 and SAE J2602 compliant LIN transceiver with an integrated LDO supporting 3.3 V or 5 V MCU, Watchdog and 1 or 2 Wake pins, HVMPO configurable pin to meet different needs, optimized for function safety required applications.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Training
Expert-led courses designed to equip engineers and developers with the latest knowledge and skills in cutting-edge technologies driving the future of mobility.
Opening up new horizons in automotive LIN leader solutions; A new step in ECU integration and design
Read the white paper