SPI Generator (SPIGen) Software

Roll over image to zoom in

Software Details

Select a section:

Features

  • SPIGen V7 - compatible with Windows 7, Windows 8, and Windows 10
  • SPIGen 5.0.8 - compatible with Windows XP ONLY
  • Variable word sizes from 1 to 40 bits
  • SPI commands can be viewed in binary or in hex
  • Can save common SPI commands by name
  • Batches of SPI commands can be sent with one click
  • A session log records all messages sent and received
  • Can control nine extra non-SPI pins (digital outputs)
  • Can add transitions of non-SPI pins to batches
  • SPI maximum clock frequency up to 12.0 MHz (using KL25Z Freedom Board USB SPI Dongle)

Supported Devices

Downloads

2 downloads

  • Test, Debug and Analyzer Software

    SPIGen Software - Windows Application

  • Test, Debug and Analyzer Software

    SPIGEN version 5.0.8 PC interface software for Windows XP - Windows Application

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Hardware

1-5 of 9 hardware offerings

Show All

Support

What do you need help with?