5 V, 3.3 V and 2.5 V Quad UART, 5 Mbit/s (max.) with 16-Byte FIFOs

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

Key Features

  • 4 channel UART
  • 5 V, 3.3 V and 2.5 V operation
  • Industrial temperature range (-40 °C to +85 °C)
  • The SC16C554B is pin and software compatible with the industry-standard ST16C454/554, ST68C454/554, ST16C554, TL16C554
  • The SC16C554DB is pin and software compatible with ST16C554D, and software compatible with ST16C454/554, ST16C554, TL16C554
  • Up to 5 Mbit/s data rate at 5 V and 3.3 V, and 3 Mbit/s at 2.5 V
  • 5 V tolerant on input only pins
  • 16-byte transmit FIFO
  • 16-byte receive FIFO with error flags
  • Programmable auto-RTS and auto-CTS
  • In auto-CTS mode, CTS controls transmitter
  • In auto-RTS mode, RX FIFO contents and threshold control RTS
  • Automatic hardware flow control (RTS/CTS)
  • Software selectable baud rate generator
  • Four selectable receive FIFO interrupt trigger levels
  • Standard modem interface
  • Standard asynchronous error and framing bits (start, stop and parity overrun break)
  • Transmit, receive, line status and data set interrupts independently controlled
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bidirectional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities. Loopback controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, CD).

Fully Programmable Character Formatting

  • 5-bit, 6-bit, 7-bit, or 8-bit characters
  • Even, odd, or no-parity formats
  • 1, 112, or 2-stop bit
  • Baud generation (DC to 5 Mbit/s)

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 23 documents

Compact List

Application Note (14)
Brochure (1)
Data Sheet (1)
Package Information (3)
Packing Information (1)
Supporting Information (3)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?