Application Note (3)
Data Sheet (10)
Fact Sheet (1)
-
Smart High-Side Switches Fact Sheet[ESWITCHFS]
The NXP 12XS3 eXtreme Switch Generation 3 12 V devices are SPI-controlled smart high side switches providing diagnostics for the switch, light source and wiring harness, as well as comprehensive fault management and control of the loads without complex software.


Note: To see the product features close this window.
| Product | Datasheet | RDSon (mOhm) | Package | Suggested tool |
| MC06XS3517 | Datasheet | 3 x 6.0 2 x 17.0 |
PQFN 24 | KIT06XS3517EVBE |
| MC07XS3200 | Datasheet | 2 x 7.0 | SOICW-EP 32 | - |
| MC09XS3400 | Datasheet | 4 x 9.0 | PQFN 24 | KIT09XS3400EVBE |
| MC10XS3412 | Datasheet | 2 x 10.0 2 x 12.0 |
PQFN 24 | KIT10XS3412EVBE |
| MC10XS3425 | Datasheet | 2 x 10.0 2 x 25.0 |
SOICW-EP 32 | KIT10XS3425EVBE |
| MC10XS3435 | Datasheet | 2 x 10.0 2 x 35.0 |
PQFN 24 | KIT10XS3435EVBE |
| MC10XS3535 | Datasheet | 3 x 10.0 2 x 35.0 |
PQFN 24 | KIT10XS3535EVBE |
| MC15XS3400 | Datasheet | 4 x 15.0 | PQFN 24 | KIT15XS3400EVBE |
| MC35XS3400 | Datasheet | 4 x 35.0 | PQFN 24 | KIT35XS3400EVBE |
| MC35XS3500 | Datasheet | 5 x 35.0 | PQFN 24 | KIT35XS3500EVBE |
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 14 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
1 hardware offering
