i.MX RT Crossover MCUs
Cortex-M7/M4/M33
The i.MX RT series of crossover MCUs are designed to support next-generation IoT applications with a high level of integration and security balanced with MCU-level usability at an affordable price.
Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordOur company is a prominent supplier of embedded controllers with a strong legacy in both the industrial and consumer market. We have a broad portfolio of MCUs across our 8-, 16- and 32-bit platforms—featuring remarkable edge low-power, analog, control and communications IP.
Our Arm-based portfolio offers high-level integration, comprehensive software/hardware enablement and the broadest range of performance.
For multimedia and display applications.
Multicore SoCs for enterprise, service provider, cloud and industrial markets.
Scalable automotive architecture for different application domains with an identical software environment.
The S32V234 processor is designed for ADAS, NCAP front camera, object detection and recognition, surround view, machine learning and sensor fusion applications.
The i.MX RT series of crossover MCUs are designed to support next-generation IoT applications with a high level of integration and security balanced with MCU-level usability at an affordable price.
Offering a broad range of scalable, highly integrated and flashed-based microcontrollers.
A 32-bit MCU scalable family for automotive body, zone control and electrification applications.
Dedicated hardware accelerators for high-performance AI/ML workloads, including Generative AI, LLMs, and VLMs.
NXP is overcoming software and hardware integration challenges for next-generation vehicles by combining processing, vehicle networking and system power management with integrated software.
An extensive portfolio of processors built on Power Architecture technology, enabling networking, automotive, consumer and industrial applications.
Ideal for high-performance processing in networking, aerospace and defense, storage and pervasive computing applications, such as home media, printers, computer clusters, blade servers, thin clients and gaming systems.
A 32-bit high-performance MCU with optimized radar signal processing acceleration to maximize performance/watt for up to ASIL D radar applications.
Scalable, highly integrated solutions designed for automotive, with a focus on quality and long-term reliability.
Complete system on-chip (SoC) processors for networking applications across carrier, enterprise, military and industrial markets.
Portfolio of multimode solutions for femtocell, picocell, metrocell and macrocell base station applications.
Power-efficient products for networking and industrial applications.
Built on Power Architecture® technology to support the entire spectrum of embedded networking equipment, industrial and general-embedded applications.
Our portfolio of MCUs, DSPs/DSCs and security processors offers high-level integration, comprehensive software/hardware enablement and broad performance range.
Combines the features of microcontrollers and powerful digital signal processing (DSP) capabilities in one single chip.
A 16-bit MCU broad portfolio of integrated solutions for motor control and sensor interface nodes.
Our S12 and S12X portfolio of microcontrollers provide a great fit between 8-bit and 32-bit platforms.
Solutions for digital signal processing and controlling, optimized for applications ranging from general embedded markets to motor control and power conversion.
The portfolio provides a wide range of features and price options for product differentiation to cover all kinds of automotive, industrial and consumer applications.
i.MX RT700 MCU powers smart edge AI, graphics & security—optimized by ultra-low power PCA9422 PMIC.
Processing power to accelerate your next breakthrough automotive design for advanced driver assistance systems, in-vehicle networking, body, chassis, powertrain and safety applications.
Scalable automotive architecture for different application domains with an identical software environment.
Targeted for service-oriented gateways, domain controllers and safety co-processors with advanced functional safety hardware and software for ASIL D systems.
Real-time processors ideal for safety processing, domain and zonal control, electric vehicle (xEV) control and smart actuation.
A 32-bit MCU scalable family for automotive body, zone control and electrification applications.
A 32-bit MC family for a wide range of high-level quality and longevity to support automotive and industrial applications.
A 32-bit MPU for ADAS, NCAP front camera, object detection and recognition, surround view, machine learning and sensor fusion applications.
An MPC5748G automotive microcontroller combined with an LS1043A communications processor for vehicle network processing applications like advanced gateways.
Scalable, highly integrated solutions designed for automotive, with a focus on quality and long-term reliability.
A 32-bit high-performance MCU with optimized radar signal processing acceleration to maximize performance/watt for up to ASIL D radar applications.
A 16-bit MCU broad portfolio of integrated solutions for motor control and sensor interface nodes.
A 16-bit MCU broad portfolio with feature-rich entry-level device, scalability and high performance.
An 8-bit MCU high-performance and low-power broad portfolio with a wide range of features.
From 8-bit MCUs to PowerQUICC® processors, the NXP legacy MCU and processor portfolio offers various levels of integration and enablement with a broad range of performance.