Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordGeneral-purpose processors based on the e600 core, built on Power Architecture® technology, offer performance from 500 MHz to 1.8 GHz, including a dual-core option. Ideal for high-performance processing in networking, aerospace and defense, storage and pervasive computing applications, such as home media, printers, computer clusters, blade servers, thin clients and gaming systems. Our e600 core includes the AltiVec technology engine, enabling software developers to achieve dramatic acceleration in performance-driven, high-bandwidth computing and communications applications.
| Product | Description |
|---|---|
| MPC7410 | 32-bit processor built on Power Architecture technology |
| MPC7447 | Our fastest processor available for embedded applications |
| MPC7447A | High-performance, low-power, 32-bit implementation of the RISC architecture |
| MPC7448 | First high-performance processor manufactured on 90-nanometer silicon-on-insulator (SOI) |
| MPC745 | High-performance, low-power, 32-bit implementations of the Reduced Instruction Set Computer (RISC) architecture |
| MPC7457 | Delivers 1.3 GHz of performance |
| MPC755 | High-performance, low-power, 32-bit implementations of the Reduced Instruction Set Computer (RISC) architecture |
| MPC8610 | Engineered to deliver breakthrough performance |