Application Note (29)
-
Page Table Translation Setup[AN2794]
-
Samba in Linux on a Sandpoint[AN2646]
Building on NXP Semiconductors's continued innovation and performance leadership in the high-performance host processor market, the MPC7457 achieves two major milestones in the embedded world: It delivers 1.3 GHz of performance—making it Our fastest processor available for embedded applications. It also dissipates less than 10W while running at 1 GHz—a critical threshold for many power-sensitive embedded designs.
The MPC7457 host processor is a high-performance, low-power 32-bit implementation of the RISC architecture with a full 128-bit implementation of Our AltiVec ®™ technology. Delivering a high level of performance with efficient power consumption across virtually all speeds, this innovative processor built on Power Architecture technology provides networking and computing product OEMs with a great solution for a wide range of host processor applications—including high-performance network infrastructure and telecommunications equipment, computing products and embedded systems.
Offered in a 483-pin CBGA package, the MPC7457 processor is footprint-compatible with Our award-winning MPC7455/45 processors, providing an easy migration path for OEMs seeking higher performance for their new or existing Power Architecture processor-based applications. The MPC7457 can reach speeds of 1.3 GHz with a core voltage of 1.3V and includes 512KB of on-chip L2 cache (a 2X increase over the MPC7455's L2 cache), with support for up to 2MB of backside L3 cache. A lower-power version of the MPC7457 is available, operating at speeds of up to 1 GHz with a core voltage of 1.0V.
The MPC7457 is manufactured on Our 0.13-micron HiPerMOS silicon-on-insulator (SOI) copper interconnect process technology, enabling it to deliver superior performance over bulk CMOS technology. In addition to increased performance, SOI technology offers excellent low power capability, making the devices ideal for embedded applications in the wired and wireless telecommunications, networking and imaging arenas.
In addition to achieving a new clock speed milestone, the MPC7457 processor offers the following features designed to optimize performance and functionality in embedded applications:

Quick reference to our documentation types
1-10 of 54 documents
Compact List
Please wait while your secure files are loading.
1-5of 10 design files
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.