Host Processor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Block Diagram

MPC7447 Block Diagram

 MPC7447 Block Diagram

Features

  • Four integer units (3 simple + 1 complex)
  • Double-precision floating-point unit
  • Four AltiVec® units (simple, complex, floating, and permute)
  • Load/store unit
  • Branch processing unit
  • Footprint compatible with MPC7455 and MPC7445 processors.
  • As with all processors built on Power Architecture technology, the MPC7447 is compatible with the MPC7xx family of processors from NXP®.
  • Processors based on Power Architecture technology enjoy the broadest set of operating systems, compilers, and development tools from third-party tool vendors belonging to NXP Connect partner program.
  • Three issue (plus branch) capability
  • 128-bit wide vector unit—AltiVec technology
  • Integrated 512K on-chip L2 cache (twice the size of previous generation)
  • Full Symmetric Multi-Processing capability (SMP)
  • 36-bit physical address space for direct addressability of 64 Gigabytes of memory
  • Hardware and Software Tablewalk
  • High-bandwidth 133 MHz 64-bit MPX Bus/60x Bus
  • 8 BAT registers
  • Three power-saving user-programmable modes to reduce power drawn by processor
  • Parity checking support on L1 and L2 cache arrays

Documentation

Quick reference to our documentation types

1-10 of 42 documents

Compact List

Application Note (24)
Application Note Software (1)
Data Sheet (3)
Errata (1)
Package Information (3)
Product Brief (1)
Product Numbering Scheme (1)
Reference Manual (5)
Supporting Information (1)
Training Presentation (1)

Design Resources

Design Files

Quick reference to our design files types.

1-5of 10 design files

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?