Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordBuilding on the success and wide adoption of the Kinetis MCU portfolio, K32 L series MCUs are designed to deliver low-power performance, high mixed-signal integration and advanced security and protection optimized for low-leakage applications. Based on the Arm® Cortex®-M4 and Cortex-M0+ architectures, K32 L series MCUs provide software and tool enablement via MCUXpresso suite of tools, and scalability making this portfolio an ideal fit for IoT applications. The K32 L series of MCUs is part of NXP's EdgeVerse™ edge computing platform.
CPU | Packages | Comms | HMI | Security | |||||
---|---|---|---|---|---|---|---|---|---|
Family | Arm Cortex-M | Memory | Type | Pin Count |
SDHC
|
USB Full-Speed
|
FlexIO
|
HW Encryption
|
Tamper Detection
|
K32 L3 Energy Efficient and Secure | Cortex-M4 and Cortex-M0+ 72 MHz | Up to 1.25 MB Flash 384 kB SRAM | VFBGA, MBGA, LQFP, QFN, LQFP | 64-176 | |||||
K32 L2 Ultra-Low-Power, Highly Integrated | Cortex-M0+ 72 MHz | 64-512 kB Flash, 32-128 kB RAM | QFN, LQFP, MAPBGA | 32-100 |
Learn about advanced debugging capabilities and code optimization on the ultra-low power K32 L2 MCU.