LPC1300 Series: Entry-Level Microcontrollers (MCUs) Based on Arm® Cortex®-M3 Cores

LPC1300 Series Features

The special features of the LPC1300 make them ideal solutions for:

  • Applications requiring multiple connectivity protocols, analog and precision
  • Designs needing performance (core) upgrades from LPC1100 (Cortex-M0)

Key Features

  • Extensive range of peripherals

Other Features

  • The peripheral complement of the LPC1300 includes up to 32 kB of flash memory, up to 8 kB of data memory, USB device (LPC134x), one fast-mode plus (Fm+) I2C interface, one UART, four general purpose timers and up to 42 general purposes I/O pins