PSI5 Automotive Safety Digital Accelerometer

Roll over image to zoom in

Block Diagram

Choose a diagram:

FXSL9x Single Axis Internal Diagram

FXSL9x Single Axis internal Block Diagram

FXLS93 PSI5 Application Diagram

FXLS93 PSI5 Application Diagram

Features

ASIC

  • 180 nm CMOS
  • Maximum operating voltage: -0.3 V - 20 V
  • Digital signal processing
  • PSI5 V2.1 Compatible, AKLV27 Compatible, Airbag Substandard
  • HVST, IDDQ, analog IDDQ, scan, logic BIST

Package

  • 4 mm x 4 mm x 1.45 mm 16-pin QFN package
  • Inspectable solder joints / wettable flanks

Automotive Qualified

  • AEC-Q100, temperature range from –40 ℃ to +125 ℃
  • ISO26262 revision 2018 certified
  • Robust design: EMC compliant, QFN package

High Performance Configurable DSP:

  • Single or dual, independent signal chains from ADC to communications interface
  • Up to a 4th order low pass filter with rolloff frequency options from 12.5 Hz to 1500 Hz
  • Optional single pole high pass filter with fast start up and output rate limiting
  • Optional moving average
  • Optional 16 to 1 output interpolation
  • Sampling rate: 16,32,64 us

Full Scale Range

  • Medium g ranges from ± 15.5 g to ± 150 g
  • High g ranges from ± 50 g to ± 500 g

Resolution

  • Up to 16 bit

Communication Interface

  • PSI5 Version 2.1 Compatible

Configurable Pin

  • Arming functions based on threshold detection
  • Pulse code modulated signal output (PCM)

General

  • Bidirectional Self-Test Diagnostic

FXLS90 to NXLS96 Replacement Part Number

Discontinued Part Number Replacement Orderable Part Number Acceleration Range Number of Axis Sensing Axis Communication Protocol Operating Temperature
FXLS93120AE(S/B) NXLS96120AES 15.5-150 g 1 Z PSI5 -40 to +125 °C
FXLS93130AE(S/B) NXLS96130AES 50-500 g 1 Z PSI5 -40 to +125 °C
FXLS93220AE(S/B) NXLS96220AES 15.5-150 g 1 X PSI5 -40 to +125 °C
FXLS93230AE(S/B) NXLS96230AES 50-500 g 1 X PSI5 -40 to +125 °C
FXLS93620AE(S/B) NXLS96620AES 15.5-150 g 1 Y PSI5 -40 to +125 °C
FXLS93630AE(S/B) NXLS96630AES 50-500 g 1 Y PSI5 -40 to +125 °C
FXLS93322AE(S/B) NXLS96322AES 15.5-150 g 2 XY PSI5 -40 to +125 °C
FXLS93333AE(S/B) NXLS96333AES 50-500 g 2 XY PSI5 -40 to +125 °C
FXLS93422AE(S/B) NXLS96422AES 15.5-150 g 2 XZ PSI5 -40 to +125 °C
FXLS93433AE(S/B) NXLS96433AES 50-500 g 2 XZ PSI5 -40 to +125 °C
FXLS93722AE(S/B) NXLS96722AES 15.5-150 g 2 YZ PSI5 -40 to +125 °C
FXLS93733AE(S/B) NXLS96733AES 50-500 g 2 YZ PSI5 -40 to +125 °C
FXLS93421AE(S/B) NXLS96421AES X-Axis : 15.5-150 g
Z-Axis : 1.5 - 24 g
2 XZ PSI5 -40 to +125 °C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Data Sheet (4)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?