Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your password
Thread is an IPv6-based mesh networking protocol developed by industry-leading technology companies, for connecting products to each other, to the Internet and to the cloud - around the home and in buildings.
Thread networks are simple to install, highly secure, scalable to hundreds of devices and developed to run on low-power IEEE 802.15.4 chipsets. For details about Thread and Thread Group, visit threadgroup.org .
As one of the founding members of Thread Group, we provide one of the first certified Thread stacks available in the market. In addition to the certified stack, we offer various platforms that provide all the necessary building blocks enabling developers to create a complete, end-to-end Thread system.
| Memory | Radio Performance | |||||
|---|---|---|---|---|---|---|
| Products | CPU | Flash/ SRAM/ EEPROM |
Sensitivity | Transmit Power |
Receive Current |
Transmit Current |
|
MCX
W72new Open Thread Zigbee Bluetooth LE |
Cortex®-M33 | Flash: 1 MB SRAM: 128 kB |
-97 dBm (Bluetooth LE)
-100 dBm (802.15.4) |
Up to +10 dBm | 4.7 mA, DC/DC on at 3 V | 4.6 mA @ 0 dBm |
|
K32W061/41
K32W041AM/A
Open Thread Zigbee Bluetooth LE |
Cortex-M4 | Flash: 640 KB Data Flash: 1 MB (AM Version) SRAM: 152 kB |
-97 dBm (Bluetooth LE)
-100 dBm (802.15.4) |
Up to +11 dBm Up to +15 dBm (041A/AM) |
4.3 mA, DC/DC on at 3 V | 7.4 mA @ 0 dBm |
IW623 and IW693 deliver high performance Wi‑Fi 6E and are both Bluetooth combo solutions, with the IW693 supporting concurrent dual Wi‑Fi and IW623 enabling Tri‑Band Wi‑Fi.
| Memory | Radio Performance | |||||
|---|---|---|---|---|---|---|
| Products | CPU | Flash/ SRAM/ EEPROM |
Sensitivity | Transmit Power |
Receive Current |
Transmit Current |
|
KW21ZNXP Thread Zigbee |
Cortex-M0+ | Flash: 256-512 kB SRAM: 64-128 kB |
-100 dBm | Up to +3.5 dBm | 6.8 mA | 6.1 mA |
|
KW41ZNXP
Thread Zigbee Bluetooth Low Energy |
Cortex-M0+ | Flash: 256 - 512 kB SRAM: 64 - 128 kB |
-100 dBm | Up to +3.5 dBm | 6.8 mA | 6.1 mA @ 0 dBm |
NXP’s new IW610 family combines 2.4/5 GHz dual-band Wi-Fi 6, Bluetooth Low Energy and 802.15.4 (Thread) in a tri-radio configuration for smart applications.
This training presentation will cover an introduction to and the general concepts of the Thread networking protocol.