Zigbee®
Mesh Networking Protocol.
Important: This page contains about our products secure informationSign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordMesh Networking Protocol.
Designed on top of the IEEE® 802.15.4 radio, Zigbee is a self-healing, secure, robust, mesh protocol that can scale to hundreds of nodes across large areas. Zigbee networks can participate in the Internet of Things (IoT), in both residential and commercial markets, allowing network nodes such as HVAC, lighting and security devices to be remotely monitored and controlled by devices on the internet.
Matter to Zigbee bridges allow already-existing Zigbee devices to connect to the Matter fabric.
Single-chip MCU Solutions with integrated Zigbee connectivity.
Bluetooth LE 5.0
IEEE 802.15.4
IEEE 802.15.4
The IW612 Zigbee solution is based on the platform-agnostic and widely deployed Zigbee stack ZBOSS.
|
Zigbee Certification for Tri-radio Single-chip Solutions - User Manual (Confidential) Explains Zigbee certification process for wireless devices in accordance to the Connectivity Standard Alliance (CSA). |
User Manual |
Feb 28, 2025 |
Rev 1.0 |
|
NXP Dual PAN Feature and Performance Results This document provides a comprehensive exploration of the Dual Personal Area Network (Dual-PAN) feature on NXP Wireless Connectivity products implementing IEEE 802.15.4 low rate wireless protocol area network standard. |
Application Note |
Feb 20, 2025 |
Rev 1.0 |
|
RW612 Matter-Zigbee Bridge User Guide This document describes the NXP Matter-Zigbee bridge solution based on the RW612 MCU. |
User Guide |
Dec 11, 2025 |
Rev 3.0 |
A mesh network allows Zigbee devices to relay data through other devices, extending range and improving reliability. This means devices can communicate even if they are far from the hub, as long as there are intermediate nodes.
A Zigbee network is made up of three main types of devices, each with a specific role: