Design Files
2 design files
-
Printed Circuit Boards and Schematics
Schematics for MC33591MOD315 and MC33591MOD434
-
Printed Circuit Boards and Schematics
PCB files for MC33591MOD315 and MC33591MOD434
The MC33591MOD315 RF module allows a designer to develop and evaluate MC33591MOD315 receiver applications at 315 MHz.
This device has not been authorized as required by the rules of the Federal Communications Commission. This device is not, and may not be, offered for sale or lease to the public, or sold or leased to the public, until authorization is obtained. This device is available for sale only as a subassembly and only to a manufacturer who assumes responsible for obtaining any necessary FCC authorization prior to further marketing to a vendor or to a user.
Web Ref |
Frequency |
MC33591MOD315EV | 315MHz |
MC33591MOD434EV | 433.92MHz |
MC33593MOD868EV | 868.3MHz |
DEMO908AP64 | MCU Board for evaluation |
Note: MCU Demo Board should be ordered separately, it is not included in this kit.
Quick reference to our documentation types.
1-5 of 16 documents
Please wait while your secure files are loading.
2 design files
Please wait while your secure files are loading.