S32V2 Vision and Sensor Fusion low-cost Evaluation Board

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

S32V2 Vision MPUs

Features

Processor

  • Arm® Cortex®-A53, 64-bit CPU
    • Up to 1000 MHz Quad Arm Cortex-A53
    • 32 KB/32 kB I-/D- L1 Cache
  • Arm Cortex-M4, 32-bit CPU
    • Up to 133 MHz
    • 16 KB/16 kB I-/D- L1 Cache

Power Management

  • 5 and 12 V Power Supply connector

Display / Camera Connectors

  • Video input (2 x MIPI-CSI2)
  • Video Output (RGB to HDMI converter)
  • 1x PCIe 2.0

Connectivity

  • Gigabit Ethernet
  • 2 x CAN, 1 x LIN and 1 x UART
  • Up to 8 ADC channels

Memory

  • 2 GiB DDR Memory plus SD card slot and 16 GiB EMMC for NVM

User Components

  • 2 User LEDs
  • Reset
  • Aluminum Heatsink and optional fan (not included)

Debug

  • 10-pin JTAG debug connector

Buy Options

SBC-S32V234-Image

Click to expand

SBC-S32V234
Active

S32V2 Vision and Sensor Fusion low-cost Evaluation Board .

$979.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?