LPCXpresso board for LPC11U37H

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

LPC1100 Arm Cortex-M0+/M0

Features

Microcontroller

  • LPC11Uxx MCU Family

Connectivity

  • Connector for target MCU's USB device peripheral
  • MCU pins available on standard LPCXpresso/mbed expansion connector (board bottom side)
  • Micro SD card slot
  • UART connector, for use with 6-pin FTDI cable (TTL-232R-3V3) compatible (cable not included)

Debug

  • On-board LPC-Link2-based debug probe, based on an NXP® LPC4322 MCU; compatible with LPCXpresso IDE out-of-the-box, and with other tool-chains via optional Arm CMSIS-DAP and SEGGER J-Link firmware download
  • Debug connector to allow debug of target MCU via an external probe
  • Can be configured to act as a standalone probe to allowing debugging of an external board

Support

  • Arduino® connectors compatible with the "Arduino® UNO" platform (board top side)

User Components

  • Tri-color LED
  • ISP and WAKE buttons

Buy Options

OM13074-Image

Click to expand

OM13074
Active

LPCXpresso board (V2) for LPC11U37H.

$70.00 USD
In Stock :22
Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?