Sign in to access this content and additional site features.
Security is always a concern in today’s growing market of IoT-enabled devices. Through their connection to the public internet, each connected device might become a target for attackers seeking an entry point into the cloud-IoT ecosystem. In order to prevent such attacks, the credentials used to authenticate towards the cloud need to remain securely stored, and any data transmitted by the IoT device needs to remain encrypted and secure while in transit. EdgeLock SE050 - part of NXP’s EdgeVerse platform - provides a tamper-resistant platform to protect the keys and certificates used for device authentication and used to set up a trusted TLS channel with the different cloud service providers. To learn more, visit EdgeLock™ SE050: Plug & Trust Secure Element Family