i.MX 6SoloX Processors - Heterogeneous Processing with Arm® Cortex®-A9 and Cortex-M4 Cores

Click over video to play

Block Diagram

i.MX 6SoloX Applications Processor Block diagram

i.MX 6SoloX Applications Processor Block diagram

Features

CPU Complex

  • 1x Cortex-A9 up to 1 GHz
    • 256 KB L2 cache
    • 32 KB instruction and data caches
    • NEON SIMD media accelerator
  • 1x Cortex-M4 up to 200 MHz
    • 16 KB instruction and data caches
    • 64 KB TCM
    • MPU and FPU

Multimedia

  • GPU 2D/3D
    • Vivante GC400T
    • 17Mtri/s 133Mpxl/s Open GL ES 2.0
  • Camera Interface
    • 24-bit parallel CMOS sensor interface
    • NTSC/PAL analog video input interface
  • PiXel Processing Pipeline (PXP)
    • Image re-sizing, rotation, overlay and CSC

Memory

  • DDR
    • 16/32-bit DDR3-800 and DDR3L-800
    • 16/32-bit LPDDR2-800
  • NAND
    • SLC/MLC, 62-bit ECC, ONFI2.2
    • NOR
    • 2x DDR Quad SPI
    • 16/32-bit NOR Flash

Connectivity

  • 2x 10/100/1000 Ethernet
    • Hardware AVB for traffic shaping and enhanced packet prioritization
    • Support for IEEE®1588
  • PCIe 2.0 (1 lane)
  • 2x 8ch 12-bit ADC
  • 3x USB 2.0 ports
    • 2x HS OTG + PHY
    • 1x HS Host HSIC
  • 4x SD/MMC 4.5
  • 5x SPI, 6x UART, 4x I²C, 5x I²S/SSI
  • FlexCAN
  • MLB 25/50

Display

  • Parallel RGB
  • LVDS

Advanced Power Management

  • Partial PMU integration
  • NXP® PF0200 PMIC

Security

  • Multicore unit includes for multi-core isolation and sharing
  • Resource Domain Controller (RDC)
  • Secure Messaging Unit (MU)
  • Hardware Semaphores
  • High Assurance Boot, cryptographic cipher engines, random number generator, and tamper detection

Package and Temperature

  • 19 x 19 mm 0.8 mm BGA
  • 17 x 17 mm 0.8 mm BGA (two ball map options)
  • 14 x 14 mm 0.65 mm BGA
  • Extended Commercial (-20C to +105C)
  • Industrial (-40C to +105C)
  • Automotive (-40C to +125C), AEC-Q100

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 52 documents

Compact List

Application Note (25)
Brochure (1)
Data Sheet (3)
Errata (1)
Fact Sheet (2)
Reference Manual (2)
Release Note (2)
Supporting Information (10)
Technical Notes (5)
User Guide (1)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 22 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 72 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

7 trainings

Show All

Support

What do you need help with?