i.MX 6DualPlus Processor - Dual-Core, High-Performance, Advanced 3D Graphics, HD Video, Advanced Multimedia, Arm® Cortex®-A9 Core

Click over video to play

Block Diagram

i.MX 6DualPlus Multimedia Applications Processor Block Diagram

i.MX 6DualPlus  Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • Embedded prefetch and resolve engine
  • GPU 3D
    • Vivante GC2000
    • 200Mtri/s 1000Mpxl/s, OpenGL® ES 3.0 and Halti, OpenCL 1.1 EP
  • GPU 2D(Vector Graphics)
    • Vivante GC355
    • 300Mpxl/s, OpenVG 1.1
  • GPU 2D(8-layer Composition)
    • Vivante GC320
    • 600Mpxl/s, BLIT
  • Video Decode
    • HD (1080p + 720p) 30fps
  • Video Encode
    • HD 1080p 30fps
  • Camera Interface
    • Types: 1x 20-bit parallel, MIPI-CSI2 (4 lanes), three simultaneous inputs

Memory

  • 512KB OCRAM
  • DDR
    • Significant increase in 64-bit memory bus performance, and memory interfaces support DDR3, DDR3L and LP-DDR2 at 533 MHz
  • 2x32 LP-DDR2, 1x64 DDR3 / DDR3L

Connectivity

  • Four USB 2.0
    • 1x HS USB 2.0 OTG + PHY
    • 1x HS USB 2.0 Host + PHY
    • 2x HS USB 2.0 Host (HSIC)
  • Ethernet
    • 1 Gbps + IEEE®1588
  • Expansion Ports
    • 4x eMMC 4.5 / SD 3.0
    • 5x SPI, 5x UART, 3x I²C
    • PCIe 2.0 (1 lane)

Display

  • 2x QXGA (2048x1536)
  • or 2x WXGA (1280 x 720)

Advanced Power Management

  • PMU integration
  • NXP® PF0100F9 power management unit

Package and Temperature

  • 2x Arm® Cortex®-A9 up to 1.2 GHz per core
  • 1 MB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Part numbers include: MCIMX6DP4AVT1AA, MCIMX6DP4AVT1AB, MCIMX6DP4AVT8AA, MCIMX6DP4AVT8AB, MCIMX6DP5EYM1AA, MCIMX6DP5EYM1AB, MCIMX6DP6AVT1AA, MCIMX6DP6AVT1AB, MCIMX6DP6AVT8AA, MCIMX6DP6AVT8AB, MCIMX6DP7CVT8AA, MCIMX6DP7CVT8AB.

Documentation

Quick reference to our documentation types.

1-5 of 39 documents

Show All

Design Resources

Design Files

2 design files

Hardware

1 hardware offering

Software

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?