UBX100 Sub-GHz Wireless M-Bus Solution

Roll over image to zoom in

Block Diagram

Sub-GHz Wireless M-Bus Solution

UBX100 Block Diagram

Features

Key Features

  • Deep sleep down to 600 nA
  • RF transceiver supporting W-MBus modes S, C and T
  • Complemented by wireless M-Bus protocol stack, drivers and middleware with extensive examples for the MCX MCU series
  • Ultra-low RX power at 11 mA
  • Up to +14 dBm output power at 29 mA
  • Sensitivity up to -128 dBm at 4 kHz
  • SPI 2 Mbit/s (5wire)
  • HVQFN48 package (7 x 7 mm)
  • Operating temperature range: -40 °C to +85 °C

Sensitivity

  • 109 dBm at 32.768 kbit/s @ 360 kHz BW
  • 106 dBm at 100 kbit/s @ 360 kHz BW

MCX Series Features

  • The MCX portfolio offers a comprehensive selection of general purpose to IIoT and application-specific Arm Cortex-M-based microcontrollers offering expanded scalability with breakthrough product capabilities, simplified system design and a developer-focused experience through the widely adopted MCUXpresso suite of software and tools.
    • Expanded scalability with MCUs up to 4 MB Flash and 1 MB SRAM
    • Low active power and leakage
    • Optimized for power-critical applications
    • Extra flexibility with a comprehensive peripheral offering

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

2 software files

  • Application Example Software

    UBX100 Software Enablement

  • Software Development Resources

    UBX100 SDK

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?